IESNA:LM-63-2002
[TEST]P1296755
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DLP1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 3000K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]496
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
727 727.8 725.5 720.9 714.1 706.4 696.5 685 671.3 656
638.5 620.1 600.3 578.9 555.2 531.5 470.4 409.3 350.5 298.6
250.5 207.7 168 132.9 101.6 76.4 55 40.5 29 22.1
18.3 16 13.7 12.2 10.7 9.2 7.6 6.1 5.3 4.6
3.8 3.1 2.3 1.5 0.8 0
